TRAX Design, L.C.
10601 Royal Tara Cove
Austin, Texas  78717
Phone - (512) 733-5075
Fax -	(512) 733-0553
email - joe@traxdesign.com
______________________________________________________________________________

Contact_________ Joe Kutz
TD Job #________ TDMOT100
Date____________ 07-06-2004
 _______________________________________
|          GERBER INFORMATION           |
| Output Format	     : RS-274-X         |
| Coordinate Type    : ABSOLUTE         |
| Zero Suppression   : LEADING          |	
| Units              : ENGLISH          |
| Format Digits	     : 4(int), 4(fract) |
| Supress Repeated Coordinates          |
|_______________________________________|

ARTWORK GENERATION:                  |         |
                     |               |ORIGINALS|
FILE                 |DESCRIPTION    |  +   -  | COMMENTS
_____________________|_______________|_________| __________________
TDMOT100-NETLIST.TXT |NET LIST       |    |    | DO NOT PHOTOPLOT
TDMOT100-POSITION.TXT|POSITION LIST  |    |    | DO NOT PHOTOPLOT
TDMOT100-IPC356.IPC  |IPC 356 NETLIST|    |    | DO NOT PHOTOPLOT
TDMOT100-FABDWG.PHO  |FABRICATION DWG|  X |    | (DRILL MASTER)
TDMOT100-TOPASSY.PHO |TOP ASSY DWG   |  X |    |
TDMOT100-L1.PHO      |COMPONENT SIDE |  X |    |
TDMOT100-L2.PHO      |SOLDER SIDE    |  X |    |
TDMOT100-TOPMASK.PHO |SOLDERMASK COMP|    |  X |
TDMOT100-BOTMASK.PHO |SOLDERMASK SOLD|    |  X |
TDMOT100-TOPSILK.PHO |TOP SILK       |  X |    | #2
TDMOT100-TOPPASTE.PHO|SOLDRPASTE TOP |  X |    |
TDMOT100-BOTPASTE.PHO|SOLDRPASTE BOT |  X |    |
TDMOT100-DRILL.DRL   |N.C. DRILL     |    |    | DO NOT PHOTOPLOT
TDMOT100-DRILL.REP   |N.C. DRILL BIT |    |    | DO NOT PHOTOPLOT
-----------------------------------------------------------
Note: 1.All of the layers listed above MUST be present to make a full package.

      2. Clear silk off of pads.

      3. Gerbers have imbedded Apertures.  Aperture files provided
         for reference.  They have the extension *.rep.